TDK Electronics · TDK Europe

Schutzbauelemente

Produktgruppe /-serie Bestellnummer
CeraCharge B73*A*
CeraLink B58031*
CeraLink B58032I*
CeraLink B58033*
CeraLink B58035U*
CeraLink B58043E5254M052
CeraLink B58043I5254M052
NTC Inrush Current Limiting P27-types B57127P*
NTC Inrush Current Limiting P-types B57205P* / B57211P* / B57213P*
NTC Inrush Current Limiting S-/P-types V9 B57*S*V9 / B57127P508*V9
NTC Inrush Current Limiting S-/P-types B57*S* / B57127P508*
NTC Inrush Current Limiting S237/S238/S364 B57237S*C21 / B57238S*C21 / B57364S*C21
NTC SMD B57*C0*
NTC SMD AgNiSn B57*C2/V2*
NTC SMD (with inner electrode) B57*C5*
NTC SMD (without inner electrode) B57*C5*
NTC SMD AgNiSn B57*V5*
NTC SMD AgNiSn B57*V6*
Piezo Haptic Actuator B5410*H*
Piezo Pressure Sensor B59995*
Piezo Ultrasonic disc B5999* / B59*Z*
PTC Heating Elements Alu B59*A/F/R* (Al)
PTC Heating Elements B59*A*
PTC Heating Elements B59*A/R/U*
PTC Inrush current limiter B594*U1* / B5975*U*
PTC ICL J-Type, Thermoplast B5921*J* / B5922*J* / B5925*J*
PTC ICL J-Type, Duroplast B591*J*
PTC ICL J-Type, Thermoplast B5920*J*
PTC Level Sensor, housing B59*D*
PTC Level Sensor, housing B590*0D*
PTC Limit Temperature Sensor, leaded B59*C*
PTC Limit Temperature Sensor, leaded B59052D1*
PTC Limit Temperature Sensor, housing B5905*D* / B59061D*
PTC Motor Protection Sensor B59200A1* / B59100A1* / B59043A0191P040 / B59004A1*
PTC Motor Protection Sensor B5930xM1* / B59*U1*
PTC Motor Protection Sensor B59100M1* / B59151U1* / B591*U1*
PTC Motor Starting B59*A*
PTC Overcurrent Protection B/U-types B59*B/U*
PTC Overcurrent Protection and ICL B594*C1*
PTC Overcurrent Protection and ICL B5975*C* / B5977*C*
PTC Overcurrent Protection, CCS B59*C/S/U*
PTC Overcurrent Protection, leadfree ceramic B599*5C0120A*
PTC Overcurrent Protection, leadfree B59*C*A5*
PTC Overcurrent Protection, Cu B59*C*
PTC Overcurrent Protection Telecom, CCS B59*C/U*
PTC Overcurrent Protection Telecom, Cu B59*C/U*
PTC SMD, leadfree ceramic B593*A* / B594*A*
PTC SMD B594*A*
PTC SMD B59*A*
PTC SMD, leadfree B59*A*
PTC SMD B59*P1*
PTC SMD, leadfree B59*P1*
PTC Switching Applications for motor start B59*J*
PTC Switching Applications B593*A*P020
PTC Telecom Pair Protection B594/5/6/7/8*T*
PTC Telecom Pair Protection B599*T*
Varistor Block B722*B*
Varistor Block B20, B25 B7222*B*
Varistor Disk D-Type metallized B72*D*
Varistor Disk D60-Type, metallized B72260D*
Varistor Disk A-Type B722*A*
Varistor Disk S*AUTO B722*S1*K*
Varistor Disk S*AUTO*D1 B722*S1*K*
Varistor Disk S*AUTO*D1 V87 B722*S1*K*V87
Varistor Disk SNF V87 B722*U*V87
Varistor Disk SNF B722*U/X*
Varistor Disk N B722*N*
Varistor Disk Q-Type B722*Q*
Varistor Disk Q-Type V87 B722*Q*V87
Varistor Disk S-/P-KV-type B721*S/P*
Varistor Disk S-/P-type B722*S/P* / B723*S/P*
Varistor Disk S-/P-type M87 B722*S/P*M87
Varistor Disk S-/P-type V87 B722*S/P*V87 / B723*S/P*V87
Varistor Disk SNF K51-types B722*U*
Varistor Disk SNF K51-types V87 B722*U*V87
Varistor Disk S*T5 B722*S/P*
Varistor Disk S*T5 V87 B722*S/P*V87 / B721*S/P
Varistor Disk S*T6 B72214S/P*
Varistor Disk S*T6 V87 B72214S/P*V87
Varistor Disk Energy B722*E*
Varistor Leaded MLV B72526R*
Varistor HICAP SHCV X7R (SR6) B72527*
Varistor HICAP SHCV X7R B725*
Varistor HICAP SHCV X7R B725* (suffix V1)
Varistor HICAP SHCV X7R (SR6-Eserie) B72527* (suffix V2)
Varistor Housed Type ETFV B722*T*
Varistor Housed Type ETFV20 B72220T*
Varistor Housed Type ETFV40 B72240T*
Varistor Housed Type SFS B72214F*
Varistor Housed Type T*V87 B722*T*V87
Varistor Housed Type T B722*T*
Varistor MLV Array B72862F*
Varistor MLV Array B72812F*, F72812Q*
Varistor MLV Array B72862F*, B727*A* (suffix V9)
Varistor MLV Cera Diodes Array B727*D*
Varistor MLV Cera Diodes HDMI V9 B725*D* (HDMI, suffix V9)
Varistor MLV Cera Diodes B724*C/D/N*, B72590C*
Varistor MLV Cera Diodes V9 B725*D* (suffix V9)
Varistor MLV CN-Type B725*V/H*, B725x2V*
Varistor MLV CN-Type B72542U*
Varistor MLV CT-Type B72440P*, B725*P*
Varistor MLV CT-Type B725*E*
Varistor MLV CT-Type B725*G*
Varistor MLV CT-Type V9 B725*U* (suffix V9)
Varistor MLV CT-Type V9 B725* (suffix V9)
Varistor MLV CT-Type V9 B725*T* (suffix V9)
Varistor Molded MT25*M201 B72225M*
Varistor Molded MT25*M301/101 B72225M*
Varistor Molded MT30* B72230M*
Varistor Molded MT40* B72240M*
Varistor SMD CU-Type B726*M*
Varistor Strap L*QK*N5* B722*L/M*K/S*N5*
Varistor Strap L*L B722*L/M*
Varistor Strap L*P B722*L/M*
Varistor Strap L(S)32 B72232L/M*
Varistor Strap L(S)42 B72242L/M*
Varistor Strap LM4232*K377 B72243M*
Varistor Strap L*Q/QK B722*L/M*K*
Varistor Thermofuse B722*R* / B722*W*
Varistor Thermofuse*V87 B722*R*V87 / B722*W*V87